Vidensøgning
Download dokument () af 20
We make what matters work*

173351
Modelkode: XTMPIX40FD-H550W800

Eaton xEnergy Main LV systems LV switchgear. Front door for IZMX40, fixed, HxW=550x800mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173351
EAN
4015081697526
Product Length/Depth
30 mm
Product Height
540 mm
Product Width
792 mm
Product Weight
7.458 kg
Compliances
RoHS conform
Model Code
XTMPIX40FD-H550W800

Yderligere oplysninger

Features
EMC-version

Leveringsprogram

Color
Gray
Model
Panel door

Technical data - mechanical

Degree of protection
IP55
NEMA 4X
Material
Steel
Surface finishing
Powder coating

Eksportér produktspecifikation