Download dokument () af 20
We make what matters work*

173412
Modelkode: CPAD-00/194

Eaton Moeller series xComfort - Wireless switches. Pushbutton, 2-way, complete, 55mm, gloss white, RAL9010

General specifications

Product Name
Eaton Moeller series xComfort wireless pushbutton standard
Catalog Number
173412
EAN
4015081698134
Product Length/Depth
70 mm
Product Height
12 mm
Product Width
70 mm
Product Weight
0.016 kg
Compliances
RoHS conform
Model Code
CPAD-00/194

Produktspecifikationer

Used with
55 mm (Universal) pushbutton
Features
Radio frequent bidirectional
Bus system operating type
Radio frequent
None
Fitted with:
Bus connection
Surface finishing
Glossy
Power supply
Battery
Surface protection
Untreated
Material quality
Thermoplastic
Bus system product type
Packaged Units
Number of channels
2
Number of gangs (rocker)
2
RAL-number (Akin)
9010
Color
Pure white
White
Material
Plastic
Mounting method
Surface mounted (plaster)
Surface mounting
Model
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.