Vidensøgning
Download dokument () af 20
We make what matters work*

173509
Modelkode: XTPPIX40BV3PN

Eaton xEnergy Main LV systems LV switchgear. Partition of the neutral conductor connection, for IZMX40

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173509
EAN
4015081699162
Product Length/Depth
10 mm
Product Height
290 mm
Product Width
160 mm
Product Weight
0.29 kg
Compliances
RoHS conform
Model Code
XTPPIX40BV3PN

Additional information

Fitted with:
Cable entry
RAL-number
0
Suitable for
Internal separation form 3a
Internal separation form 2b
Internal separation form 4a
Internal separation form 2a
Internal separation form 3b
Internal separation form 4b

Delivery program

Color
Red

Technical Data - Mechanical

Construction type
Assembly kit
Material
Plastic
Modular spacing
12.5 mm
Number of height units
0
Suitable for enclosure building length/depth
800 mm
Surface finishing
Untreated

Eksportér produktspecifikation