Download dokument () af 20
We make what matters work*

173581
Modelkode: BPZ-DMT-600/7-P

Eaton xEnergy Basic LV systems Low voltage switchgear. Transparent door (steel sheet) with clip-down handle IP55 HxW=730x570mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
173581
EAN
4015081699889
Product Length/Depth
60 mm
Product Height
727 mm
Product Width
566 mm
Product Weight
6.5 kg
Compliances
RoHS conform
Model Code
BPZ-DMT-600/7-P

Produktspecifikationer

Type
Additional equipment
Features
Version as glazed door
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP54
NEMA Other
Suitable for height
760 mm
Suitable for width
600 mm
Cover/door color
Transparent
Cover/door type
Rotary lever
Material
Sheet steel/glass
Steel
Housing material
Sheet steel/glass
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.