Download dokument () af 20
We make what matters work*

173614
Modelkode: BPZ-FP-NZM3X-3/3-1000-MV

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate multiple mounting NZM3, vertical HxW=500x1000mm

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
173614
EAN
4015081700219
Product Length/Depth
25 mm
Product Height
499 mm
Product Width
920 mm
Product Weight
5.2 kg
Compliances
RoHS conform
Model Code
BPZ-FP-NZM3X-3/3-1000-MV

Produktspecifikationer

Used with
NZM3
Type
Additional equipment
Number of height units
0
Suitable for enclosure building width
1000 mm
Suitable for width
1000 mm
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Material
Sheet steel
Steel
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Mounting method
Surface mounting
Suitable for
Multiple mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.