Download dokument () af 20
We make what matters work*

173618
Modelkode: BPZ-FP-NZM4X-3/3-1200-MV-XVTL

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate multiple mounting NZM4 for XVTL, vertical HxW=800x1200mm

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
173618
EAN
4015081700257
Product Length/Depth
25 mm
Product Height
799 mm
Product Width
1120 mm
Product Weight
9.2 kg
Compliances
RoHS conform
Model Code
BPZ-FP-NZM4X-3/3-1200-MV-XVTL

Produktspecifikationer

Used with
NZM4
Type
Additional equipment
Number of height units
0
Suitable for enclosure building width
1200 mm
Suitable for width
1200 mm
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Material
Steel
Sheet steel
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Suitable for
Multiple mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.