Download dokument () af 20
We make what matters work*

173625
Modelkode: BPZ-SF-10

Eaton xEnergy Basic LV systems Low voltage switchgear. Separation frame H10

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
173625
EAN
4015081700325
Product Length/Depth
60 mm
Product Height
1025 mm
Product Width
165 mm
Product Weight
3.9 kg
Compliances
RoHS conform
Model Code
BPZ-SF-10

Produktspecifikationer

Type
Additional equipment
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Gray
RAL-number
7035
Suitable for enclosure building height
1060 mm
Application
Partitioned configuration in surface-mounted service distribution board
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Connector / partition piece
Mounting method
Surface mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.