Download dokument () af 20
We make what matters work*

173637
Modelkode: BPZ-SF-DP-7

Eaton xEnergy Basic LV systems Low voltage switchgear. Partition for shared composition, vertical, H=740mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
173637
EAN
4015081700448
Product Length/Depth
160 mm
Product Height
774 mm
Product Width
28.5 mm
Product Weight
1.5 kg
Compliances
RoHS conform
Model Code
BPZ-SF-DP-7

Produktspecifikationer

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
760 mm
Suitable for height
760 mm
Application
Partitioned configuration in surface-mounted service distribution board
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Connector / partition piece
Mounting method
Surface mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.