Download dokument () af 20
We make what matters work*

173651
Modelkode: BPZ-BR/DINR/V-200

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting elements for DIN-rail respectively DIN-rail kit

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
173651
EAN
4015081700585
Product Length/Depth
20 mm
Product Height
90 mm
Product Width
145 mm
Product Weight
0.4 kg
Compliances
RoHS conform
Model Code
BPZ-BR/DINR/V-200

Produktspecifikationer

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Application
DIN-rail resp. DIN-rail set
Material
Metal
Mounting position
Horizontal
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.