Download dokument () af 20
We make what matters work*

173654
Modelkode: XVTL-BP-F-16/3

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Profi+ XVTL-BP-F mounting frame, HxD = 1600 x 300 mm

General specifications

Product Name
Eaton xEffect xVtl mounting frame
Catalog Number
173654
EAN
4015081700615
Product Length/Depth
60 mm
Product Height
1430 mm
Product Width
70 mm
Product Weight
3.8 kg
Compliances
RoHS conform
Model Code
XVTL-BP-F-16/3

Produktspecifikationer

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
1600 mm
Material
Metal
Model
Fastening profile

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.