Download dokument () af 20
We make what matters work*

1738

Eaton Crouse-Hinds series FMC clamp type connector, FMC, 90° angle, Insulated, Malleable iron, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series FMC clamp type connector
Catalog Number
1738
UPC
784564117380
Product Length/Depth
2.44 in
Product Height
2.44 in
Product Width
0.75 in
Product Weight
0.31 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
FMC
Connector type
90° angle
Insulator
Insulated
Trade size
3/4"
Style
Clamp

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.