DSPI403. Miniature circuit breaker (MCB), 40 A, 3p, characteristic: C, 6kA
| Product Name |
Eaton Moeller series DSPi MCB
|
| Catalog Number |
173861
|
| EAN |
4015081703203
|
| Product Length/Depth |
80 mm
|
| Product Height |
73 mm
|
| Product Width |
74.7 mm
|
| Product Weight |
0.375 kg
|
| Compliances |
RoHS conform
|
| Model Code |
DSPI403
|
| Amperage Rating |
40 A
|
| Number of poles |
Three-pole
|
| Type |
Miniature circuit breaker
|
| Number of poles (protected) |
3
|
| Number of poles (total) |
3
|