HQPI2010R6. Miniature circuit breaker (MCB), 10 A, 2p, characteristic: C, 6kA
| Product Name |
Eaton Moeller series HQPi MCB
|
| Catalog Number |
173921
|
| EAN |
4015081703807
|
| Product Length/Depth |
80 mm
|
| Product Height |
73 mm
|
| Product Width |
49.8 mm
|
| Product Weight |
0.25 kg
|
| Compliances |
RoHS conform
|
| Model Code |
HQPI2010R6
|
| Amperage Rating |
10 A
|
| Number of poles |
Two-pole
|
| Type |
Miniature circuit breaker
|
| Number of poles (protected) |
2
|
| Number of poles (total) |
2
|