Vidensøgning
Download dokument () af 20
We make what matters work*

173981

Eaton Moeller® series SL4 Complete device, red-orange-green, LED, 24 V, including base 100mm

Generelle specifikationer

Product Name
Eaton Moeller® series SL4 Signal tower
Catalog Number
173981
EAN
4015081704415
Product Length/Depth
72 mm
Product Height
341 mm
Product Width
72 mm
Product Weight
0.251 kg
Certifications
CE
UL File No.: E29184
Certified by UL for use in Canada
UL report applies to both US and Canada
IEC/EN 60947-5-1
UL 508
CSA-C22.2 No. 14-10
UL Category Control No.: NKCR
CSA Class No.: NKCR7
CSA-C22.2 No. 94-91
UL
Catalog Notes
The value specified for the leakage current shall apply per module.
Model Code
SL4-100-L-RAG-24LED

Klimatiske miljøforhold

Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-30 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Elektrisk nominel værdi

Leakage current
0.003 A
Rated insulation voltage (Ui)
250 V
Rated operational voltage
24 V AC/DC
Rated operational voltage (Ue) - max
24 V
Rated operational voltage (Ue) - min
24 V

Features & functions

Color
Orange
Red
Green
Fitted with:
100 mm tube
Foot
Light modules
LED
Number of modules
3

Generelle oplysninger

Connection to SmartWire-DT
No
Current consumption
The value specified for the current consumption at 24 V AC/DC applies to each module.
0.022 - 0.033 A, at 24 V AC/DC
Degree of protection
IP66
NEMA 4X, 13
Lifespan, electrical
100,000 h
Light type
Continuous light
Material
Cap: Polycarbonate (PC)
Enclosure: Polycarbonate (PC)
Mounting Method
Standard stacklight base
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product Category
SL signal towers
Radiation angle
360 °
Rated impulse withstand voltage (Uimp)
4000 V AC
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Type
Complete device
Voltage type
AC/DC

Terminalkapaciteter

Terminal capacity
0.25 - 1.5 mm², solid or flexible with ferrule
0.25 - 0.75 mm², flexible with ferrule with plastic collar
0.2 - 1.5 mm², solid or flexible conductor
24 - 16 AWG

Eksportér produktspecifikation