Vidensøgning
Download dokument () af 20
We make what matters work*

173990
Modelkode: XTMGT-MB

Eaton xEnergy Main LV systems LV switchgear. Mounting kit for busbar transition section, middle base

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173990
EAN
4015081704507
Product Length/Depth
260 mm
Product Height
682 mm
Product Width
54 mm
Product Weight
2.726 kg
Compliances
RoHS conform
Model Code
XTMGT-MB

Additional information

RAL-number
7035

Delivery program

Color
Gray
Model
Fastening profile

Technical Data - Mechanical

Material
Metal

Eksportér produktspecifikation