Vidensøgning
Download dokument () af 20
We make what matters work*

173994
Modelkode: XTMPIX40WC-H550W1000

Eaton xEnergy Main LV systems LV switchgear. Front cover for IZMX40, withdrawable, HxW=550x1000mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173994
EAN
4015081704545
Product Length/Depth
27 mm
Product Height
540 mm
Product Width
992 mm
Product Weight
8.7 kg
Compliances
RoHS conform
Model Code
XTMPIX40WC-H550W1000

Technical data - mechanical

Material
Steel
Number of height units
0
Suitable for enclosure building height
550 mm
Suitable for enclosure building width
1000 mm
Surface finishing
Powder coating

Eksportér produktspecifikation