Vidensøgning
Download dokument () af 20
We make what matters work*

174006
Modelkode: XTPZAEHD2-W1200

Eaton xEnergy Main LV systems LV switchgear. Auxiliary cable duct, closed, W=1200mm, grey

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174006
EAN
4015081704668
Product Length/Depth
1193 mm
Product Height
120 mm
Product Width
22 mm
Product Weight
2.016 kg
Compliances
RoHS conform
Model Code
XTPZAEHD2-W1200

Yderligere oplysninger

RAL-number
7035

Leveringsprogram

Color
Gray
Model
Other

Technical data - mechanical

Material
Metal

Eksportér produktspecifikation