Vidensøgning
Download dokument () af 20
We make what matters work*

174027
Modelkode: XTPFUUZ-H800

Eaton xEnergy Main LV systems LV switchgear. Partition between XF modules, busbar on top, H=800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174027
EAN
4015081704873
Product Length/Depth
200 mm
Product Height
800 mm
Product Width
18 mm
Product Weight
2.5 kg
Compliances
RoHS conform
Model Code
XTPFUUZ-H800

Additional information

RAL-number
0
Suitable for
Internal separation form 3a
Internal separation form 4b
Internal separation form 2a
Internal separation form 3b
Internal separation form 4a
Internal separation form 2b

Delivery program

Color
Gray

Technical Data - Mechanical

Construction type
Assembly kit
Material
Steel
Modular spacing
25 mm
Number of height units
32
Suitable for enclosure building length/depth
800 mm
Surface finishing
Galvanized

Eksportér produktspecifikation