Download dokument () af 20
We make what matters work*

174311
Modelkode: XLSPH1653

Eaton xEnergy Light LV systems LV switchgear. Plinth H=100mm, W=650mm, D=300mm, gray

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
174311
EAN
4015081707737
Product Length/Depth
230 mm
Product Height
110 mm
Product Width
505 mm
Product Weight
5.3 kg
Compliances
RoHS conform
Model Code
XLSPH1653

Produktspecifikationer

Color
Gray
Load capacity - max
1500 kg
RAL-number
7035
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
650 mm
Material
Steel
Model
Base complete
Impact strength
IK10

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.