Download dokument () af 20
We make what matters work*

174317
Modelkode: XVTL-ICD-20

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. 200-mm interior cabling box, kit for partitioned configuration, L = 2000 mm

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
174317
EAN
4015081707799
Product Length/Depth
1899 mm
Product Height
60 mm
Product Width
194.2 mm
Product Weight
16.2 kg
Compliances
RoHS conform
Model Code
XVTL-ICD-20

Produktspecifikationer

Number of height units
0
Model
Other
Material
Metal

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.