Download dokument () af 20
We make what matters work*

174318
Modelkode: XLSPL1F65

Eaton xEnergy Light LV systems LV switchgear. Plinth, front plate for HxW 100 x 650mm, gray

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
174318
EAN
4015081707805
Product Length/Depth
45 mm
Product Height
100 mm
Product Width
650 mm
Product Weight
1.8 kg
Compliances
RoHS conform
Model Code
XLSPL1F65

Produktspecifikationer

Color
Gray
RAL-number
7035
Suitable for enclosure building width
650 mm
Material
Steel
Model
Base front/back
Impact strength
IK10

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.