Download dokument () af 20
We make what matters work*

174373
Modelkode: BPZ-DMS-600/10-P

Eaton xEnergy Basic LV systems Low voltage switchgear. Steel sheet door with clip-down handle IP55 HxW=1030x570mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
174373
EAN
4015081708352
Product Length/Depth
60 mm
Product Height
1027 mm
Product Width
566 mm
Product Weight
6.3 kg
Compliances
RoHS conform
Model Code
BPZ-DMS-600/10-P

Produktspecifikationer

Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP55
NEMA Other
Suitable for height
1060 mm
Suitable for width
600 mm
Cover/door type
Rotary lever
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.