Download dokument () af 20
We make what matters work*

174399
Modelkode: BPZ-MPL-NZM1X-800-MX

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate NZM1 symmetrical W=800mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
174399
EAN
4015081708611
Product Length/Depth
96 mm
Product Height
199 mm
Product Width
692 mm
Product Weight
2.8 kg
Compliances
RoHS conform
Model Code
BPZ-MPL-NZM1X-800-MX

Produktspecifikationer

Used with
NZM1
Type
Additional equipment
Features
Perforated
Surface finishing
Galvanized
Suitable for width
800 mm
Surface protection
Galvanized
Material
Steel
Sheet steel
Mounting position
Universal
Horizontal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment
Mounting position within enclosure
Symmetrical

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.