Download dokument () af 20
We make what matters work*
Udgået

175507
Modelkode: F1046

F1046. Batten lampholder, 3T, home office skirt, angled

General specifications

Product Name
Eaton Moeller series Ceiling Range (CIRCA) - Wiring devices
Catalog Number
175507
EAN
5010826004125
Product Length/Depth
90 mm
Product Height
60 mm
Product Width
90 mm
Product Weight
0.07 kg
Certifications
BS EN 61184-T2
Model Code
F1046

Produktspecifikationer

Special features
Terminal Screw Brass
Type
Ceiling standard\nCirca ceiling accessory
Voltage rating
250 V AC
Head style
Slotted head
Terminal material
Brass
Degree of protection
IP20
Terminal capacity (LN and E)
1 mm² (3x) or 1.5 mm² (2x)
Lampholder type
B22

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.