Download dokument () af 20
We make what matters work*
Vil udgå

176096
Modelkode: SPPVT2H-10-2+PE

SPPVT2H-10-2+PE. Surge arrester, pluggable, 1000V DC, 2p+PE

General specifications

Product Name
Eaton Moeller series xPole - SPPVT2.12 Surge protection device
Catalog Number
176096
EAN
4015081712922
Product Length/Depth
90 mm
Product Height
65.5 mm
Product Width
53.4 mm
Product Weight
0.327 kg
Compliances
CE Marked
RoHS conform
Certifications
CE
Model Code
SPPVT2H-10-2+PE

Additional information

Features
Category type 2
Special features
Pluggable
System configuration type
IT

Delivery program

Application
Open areas Residential buildings Utility buildings
Type
DC overvoltage protection Surge arrester

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - max
80 °C
Ambient operating temperature - min
-40 °C
Equipment heat dissipation, current-dependent
0 W
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent
0.03 W

Technical data - electrical

Connection
For ungrounded systems
Continuous voltage at AC - max
0 V
Continuous voltage at DC - max
1170 V
Nominal discharge surge current (8/20)
15 kA
Nominal voltage at AC
0 V
Nominal voltage at DC
1000 V
PV-voltage - max
1170 V
Signalling at the device
Optic
Voltage protection level
3.7 KV
Voltage protection level (L-N)
0 KV
Voltage protection level (N-PE)
0 KV
Voltage rating (Iu) - max
1000 V

Technical data - mechanical

Conductor cross section (flexible, fine-strand) - max
25 mm²
Conductor cross section (flexible, fine-strand) - min
25 mm²
Conductor cross section (solid, solid-strand) - max
35 mm²
Conductor cross section (solid, solid-strand) - min
35 mm²
Degree of protection
IP20
Frame
3 modular spacing
Mounting method
DIN rail (top hat rail) 35 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.