Download dokument () af 20
We make what matters work*

177070
Modelkode: MINI-6

Eaton xComfort Micro/Mini LV systems Final Distribution Boards. Mini compact distribution board, 1-row 6 SU, IP20

General specifications

Product Name
Eaton xComfort Micro/Mini mini series
Catalog Number
177070
EAN
4015081715138
Product Length/Depth
66 mm
Product Height
140 mm
Product Width
130 mm
Product Weight
0.23 kg
Compliances
RoHS conform
Certifications
IEC/EN 62208
Model Code
MINI-6

Produktspecifikationer

Used with
Installation distribution board
Basic device
MINI distribution board
Special features
IP20 Protection Class II Plastic housing white (RAL 9003)
Type
Basic device Installation distribution board MINI distribution board
Features
EMC-version
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
650 °C; meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK05
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP20
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 400 V AC
10.9.3 Impulse withstand voltage
2.8 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
Fitted with:
Basic device
Enclosure material
Plastic
Cable entry postion
Metric cable entries on top and bottom, side, back plate
Terminal type
Without terminals
Built-in depth
70 mm
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
11 W
Closure type
Other
Cover/door model
With notch
Cover/door type
None
Other
RAL-number
9003
Width in number of modular spacings
6
Ambient operating temperature details
-5 °C - 40 °C
Application
Indoor (installation site)
Voltage rating at AC
400 V AC
Color
White
Signal white (RAL 9003)
Number of rows
1
Frequency rating of contacts
50 Hz
Module rack type
Single-rail
Degree of protection
IK05 (impact resistance)
IP20
Number of module space units per row
6
Protection class
II (totally insulated)
Protective shrouding material
Plastic
Functions
Basic device
Sealable
Material
ABS (plastic)
Mounting method
Surface mounted (plaster)
DIN-rail
Surface mounting
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
13 W
Internal depth
60 mm
Number of openings for socket outlets
0

Eksportér produktspecifikation