Vidensøgning
Download dokument () af 20
We make what matters work*

177082
Modelkode: XBBB03

Eaton xEnergy Main LV systems LV switchgear, Crossbar, cross support, for busbar bracket, for W=300mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177082
EAN
4015081715251
Product Length/Depth
191 mm
Product Height
13 mm
Product Width
48 mm
Product Weight
0.17 kg
Compliances
RoHS conform
Model Code
XBBB03

Leveringsprogram

Accessory/spare part type
Other
Accessory

Technical data - mechanical

Material
Steel

Eksportér produktspecifikation