Vidensøgning
Download dokument () af 20
We make what matters work*

177084
Modelkode: XSWV2003

Eaton xEnergy Main LV systems LV switchgear. Back plate ventilated IP30 HxW=2000x300mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177084
EAN
4015081715275
Product Length/Depth
18 mm
Product Height
1907 mm
Product Width
207 mm
Product Weight
6 kg
Compliances
RoHS conform
Model Code
XSWV2003

Delivery program

Color
Gray

Technical Data - Mechanical

Surface finishing
Powder coating
Material
Steel
Number of height units
25
Modular spacing
25 mm
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
300 mm

Additional information

Suitable for
Rear panel use
RAL-number
7035

Eksportér produktspecifikation