Vidensøgning
Download dokument () af 20
We make what matters work*

177088
Modelkode: XNNHLF-M10X30

Eaton xEnergy Main LV systems LV switchgear. Screw for for anchoring rail M10x30

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177088
EAN
4015081715312
Product Length/Depth
38 mm
Product Height
15 mm
Product Width
35 mm
Product Weight
42 g
Compliances
RoHS conform
Model Code
XNNHLF-M10X30

Yderligere oplysninger

RAL-number
7035

Leveringsprogram

Color
Other

Technical data - mechanical

Dimension square neck bolt
0 mm
Head diameter
0 mm
Head height
0 mm
Head style
Flat head
Length to bottom side head
38 mm
Material
Steel
Material quality
8.8 (steel)
Pitch thread
1 mm
Screwing system
Other
Surface protection
Galvanic/electrolytic zinc plated
Thread length
38 mm
Thread per inch
0
Thread size
10
Other
Thread type
Metric
Wrench width
0 mm

Eksportér produktspecifikation