Vidensøgning
Download dokument () af 20
We make what matters work*

177089
Modelkode: XAS16-F

Eaton xEnergy Main LV systems LV switchgear. Cover ACB cutout IZMX16 fix

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177089
EAN
4015081715329
Product Length/Depth
10 mm
Product Height
303.5 mm
Product Width
250 mm
Product Weight
0.65 kg
Compliances
RoHS conform
Model Code
XAS16-F

Additional information

RAL-number
7035

Delivery program

Color
Gray
Model
Blind plate

Technical data - mechanical

Material
Metal
Mounting position
Scaffold

Eksportér produktspecifikation