Vidensøgning
Download dokument () af 20
We make what matters work*

177091
Modelkode: XAS40-F

Eaton xEnergy Main LV systems LV switchgear. Cover ACB cutout IZMX40 fix

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177091
EAN
4015081715343
Product Length/Depth
10 mm
Product Height
407.5 mm
Product Width
394.5 mm
Product Weight
1.35 kg
Compliances
RoHS conform
Model Code
XAS40-F

Yderligere oplysninger

RAL-number
7035

Leveringsprogram

Color
Gray
Model
Blind plate

Technical data - mechanical

Material
Metal
Mounting position
Scaffold

Eksportér produktspecifikation