Vidensøgning
Download dokument () af 20
We make what matters work*

177094
Modelkode: XMN4W06M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate;NZM4;3/4 p;withdrawable unit;W=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177094
EAN
4015081715374
Product Length/Depth
28 mm
Product Height
648 mm
Product Width
489 mm
Product Weight
5.82 kg
Compliances
RoHS conform
Model Code
XMN4W06M

Technical Data - Mechanical

Surface protection
Galvanized
Material
Steel

Additional information

Features
Perforated

Eksportér produktspecifikation