Vidensøgning
Download dokument () af 20
We make what matters work*

177117
Modelkode: XAN4CS4P

Eaton xEnergy Main LV systems LV switchgear. Comb for finger protection, NZM4, 4p

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177117
EAN
4015081715602
Product Length/Depth
68 mm
Product Height
9 mm
Product Width
328.6 mm
Product Weight
0.205 kg
Compliances
RoHS conform
Model Code
XAN4CS4P

Additional information

Fitted with:
Cable entry
RAL-number
0

Delivery program

Color
Red

Technical Data - Mechanical

Construction type
Individual part
Material
Plastic
Modular spacing
12.5 mm
Number of height units
0
Surface finishing
Other

Eksportér produktspecifikation