Vidensøgning
Download dokument () af 20
We make what matters work*

177118
Modelkode: XPN4MC-3P

Eaton xEnergy Main LV systems LV switchgear. Shroud for NZM4, 3p

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177118
EAN
4015081715619
Product Length/Depth
112 mm
Product Height
91 mm
Product Width
295.5 mm
Product Weight
0.179 kg
Compliances
RoHS conform
Model Code
XPN4MC-3P

Delivery program

Color
Gray

Technical Data - Mechanical

Surface finishing
Other
Material
Plastic
Number of height units
0
Construction type
Assembly kit
Modular spacing
25 mm

Additional information

Fitted with:
Cable entry
RAL-number
0

Eksportér produktspecifikation