Vidensøgning
Download dokument () af 20
We make what matters work*

177121
Modelkode: XP2N4MC-4P

Eaton xEnergy Main LV systems LV switchgear. Shroud for 2xNZM4, 4p

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177121
EAN
4015081715640
Product Length/Depth
112 mm
Product Height
91 mm
Product Width
312.5 mm
Product Weight
0.21 kg
Compliances
RoHS conform
Model Code
XP2N4MC-4P

Additional information

Fitted with:
Cable entry
RAL-number
0

Delivery program

Color
Gray

Technical Data - Mechanical

Construction type
Assembly kit
Material
Plastic
Modular spacing
25 mm
Number of height units
0
Suitable for enclosure building width
800 mm
Surface finishing
Other

Eksportér produktspecifikation