Vidensøgning
Download dokument () af 20
We make what matters work*

177122
Modelkode: XMN43F04M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, NZM4, 3p, fixed version, W=425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177122
EAN
4015081715657
Product Length/Depth
28 mm
Product Height
648 mm
Product Width
314 mm
Product Weight
3.86 kg
Compliances
RoHS conform
Model Code
XMN43F04M

Technical Data - Mechanical

Surface protection
Galvanized
Material
Steel

Additional information

Features
Perforated

Eksportér produktspecifikation