Vidensøgning
Download dokument () af 20
We make what matters work*

177126
Modelkode: XTAAB6

Eaton xEnergy Main LV systems LV switchgear, Bracket for busbar connection (transition with 3 bars)

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177126
EAN
4015081715695
Product Length/Depth
25 mm
Product Height
40 mm
Product Width
137 mm
Product Weight
0.178 kg
Compliances
RoHS conform
Model Code
XTAAB6

Delivery program

Accessory/spare part type
Mounting angle bracket
Accessory

Technical Data - Mechanical

Material
Steel

Eksportér produktspecifikation