Download dokument () af 20
We make what matters work*
Vil udgå

177257
Modelkode: SPPVT12-06-2+PE-AX

Eaton Moeller series xPole - SPPVT2.12 Surge Protection Device. Lightning current / surge arresters, pluggable, 600 VDC, 2-pole+PE, earthed, auxiliary contact

En nyere version af dette produkt er tilgængelig:

General specifications

Product Name
Eaton Moeller series xPole - SPPVT2.12 Surge protection device
Catalog Number
177257
EAN
4015081717095
Product Length/Depth
65.5 mm
Product Height
99 mm
Product Width
53.4 mm
Product Weight
0.39 kg
Compliances
RoHS conform
Certifications
CE
Model Code
SPPVT12-06-2+PE-AX

Delivery program

Application
Open areas Residential buildings Utility buildings
Type
DC overvoltage protection Surge arrester

Technical Data - Electrical

Connection
For ungrounded systems
Voltage rating (Iu) - max
600 V
Voltage protection level
2.6 KV
Voltage protection level (L-N)
0 KV
Voltage protection level (N-PE)
0 KV
Nominal voltage at AC
0 V
Nominal voltage at DC
600 V
Continuous voltage at AC - max
0 V
Continuous voltage at DC - max
720 V
PV-voltage - max
720 V
Nominal discharge surge current (8/20)
15 kA
Discharge surge current (8/20) - max
40 kA
Short-circuit breaking capacity (ISCCR)
0 kA
Signalling at the device
Optic

Technical Data - Mechanical

Frame
3 modular spacing
Mounting method
DIN rail (top hat rail) 35 mm
Number of conductors without earthing
2
Conductor cross section (flexible, fine-strand) - min
0 mm²
Conductor cross section (flexible, fine-strand) - max
0 mm²
Conductor cross section (solid, solid-strand) - min
0 mm²
Conductor cross section (solid, solid-strand) - max
0 mm²
Degree of protection
IP20

Design verification as per IEC/EN 61439 - technical data

Rated operational current for specified heat dissipation (In)
0 A
Heat dissipation per pole, current-dependent
0 W
Equipment heat dissipation, current-dependent
0 W
Static heat dissipation, non-current-dependent
0.03 W
Heat dissipation capacity
0 W
Ambient operating temperature - min
-40 °C
Ambient operating temperature - max
80 °C

Additional information

Features
Category type 2
Fitted with:
Remote signaling contact
Special features
Pluggable With auxiliary contact
System configuration type
IT

Eksportér produktspecifikation