Vidensøgning
Download dokument () af 20
We make what matters work*

177272
Modelkode: XTPFSSZ1

Eaton xEnergy Main LV systems LV switchgear. Partition between two sections, busbar on top

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177272
EAN
4015081717255
Product Length/Depth
282 mm
Product Height
1551 mm
Product Width
15 mm
Product Weight
6 kg
Compliances
RoHS conform
Model Code
XTPFSSZ1

Additional information

RAL-number
0
Suitable for
Internal separation form 2a
Internal separation form 2b
Internal separation form 4a
Internal separation form 4b
Internal separation form 3a
Internal separation form 3b

Delivery program

Color
Stainless steel

Technical Data - Mechanical

Construction type
Individual part
Material
Steel
Modular spacing
12.5 mm
Number of height units
0
Suitable for enclosure building length/depth
800 mm
Surface finishing
Galvanized

Eksportér produktspecifikation