Vidensøgning
Download dokument () af 20
We make what matters work*

177275
Modelkode: XTSZDSKV3L-H1625W795

Eaton xEnergy Main LV systems LV switchgear. Section wide door, ventilated, left, HxW=1625x795mm, IP31, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177275
EAN
4015081717286
Product Length/Depth
35 mm
Product Height
1615 mm
Product Width
795 mm
Product Weight
25.4 kg
Compliances
RoHS conform
Model Code
XTSZDSKV3L-H1625W795

Leveringsprogram

Color
Gray
Model
Stop door

Technical data - mechanical

Degree of protection
IP31
NEMA Other
Material
Steel
Surface finishing
Powder coating

Eksportér produktspecifikation