Vidensøgning
Download dokument () af 20
We make what matters work*

177282
Modelkode: XTSZDSKV4L-H1625W995

Eaton xEnergy Main LV systems LV switchgear. Section wide door, ventilated, left, HxW=1625x995mm, IP42, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177282
EAN
4015081717354
Product Length/Depth
35 mm
Product Height
1615 mm
Product Width
995 mm
Product Weight
31.1 kg
Compliances
RoHS conform
Model Code
XTSZDSKV4L-H1625W995

Delivery program

Color
Gray
Model
Stop door

Technical data - mechanical

Degree of protection
IP42
NEMA Other
Material
Steel
Surface finishing
Powder coating

Eksportér produktspecifikation