Vidensøgning
Download dokument () af 20
We make what matters work*

177321
Modelkode: XBBB065-2

Eaton xEnergy Main LV systems LV switchgear, Mounting rail for fixing the main busbar supports in a 650 mm-wide cabinet with fixing brackets bent backwards on both sides

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177321
EAN
4015081717811
Product Length/Depth
49 mm
Product Height
49.5 mm
Product Width
610 mm
Product Weight
0.67 kg
Compliances
RoHS conform
Model Code
XBBB065-2

Leveringsprogram

Accessory/spare part type
Fastening parts/-set
Accessory

Technical data - mechanical

Material
Steel

Eksportér produktspecifikation