Download dokument () af 20
We make what matters work*

177354
Modelkode: EU5C-SWD-ETHERCAT

Eaton EU5C SWD gateway; 99 SWD cards on EtherCAT

General specifications

Product Name
Eaton EU5C Communication module
Catalog Number
177354
EAN
4015081718146
Product Length/Depth
127 mm
Product Height
90 mm
Product Width
35 mm
Product Weight
0.16 kg
Certifications
IEC/EN 61131-2
UL Category Control No.: NRQA
UL report applies to both US and Canada
UL
CSA
UL File No.: E221530
Model Code
EU5C-SWD-ETHERCAT

Ambient conditions, mechanical

Constant acceleration
1 g, 9 - 150 Hz, according to IEC/EN 61131-2, Vibrations
Constant amplitude
3,5 mm, 5 - 9 Hz, according to IEC/EN 61131-2, Vibrations
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Height of fall (IEC/EN 60068-2-32) - max
1 m
Mounting position
As required
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 9 Impacts

Climatic environmental conditions

Air pressure
795 - 1080 hPa (operation)
Ambient operating temperature - max
55 °C
Ambient storage temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - min
-40 °C
Climatic proofing
In accordance with IEC 60068-2
Operating temperature - max
55 °C
Operating temperature - min
-25 °C
Relative humidity
5 - 95 % (non-condensing, IEC/EN 60068-2-30)

Communication

Connection
SmartWire-DT gateway for connecting up to 99 SmartWire-DT modules to an Industrial Ethernet network and for powering the SmartWire-DT modules and switchgear.
A connection to EtherCAT can be established using the integrated 100 Mbit/s Ethernet switch as slave.
SmartWire-DT blade terminal SWD4-8MF2
Used to connect the SmartWire-DT communication system to industrial field bus systems. Powers SmartWire-DT modules and switchgear
Connection type
Push in terminals, Supply voltage
2 x RJ45 (2-channel switch), Field bus interface
SWD: Plug, 8-pole
Data transfer rate
800 Byte, Fieldbus interface, Input data, max.
100 MBit/s, Fieldbus interface
125 kBit/s, SmartWire-DT
250 kBit/s, SmartWire-DT
542 Byte, Fieldbus interface, Output data, max.
Interfaces
Module type: EtherCAT slave
Status display fieldbus interface for APL, RUN, ERR, L/A with Multi colour LED
LED indicator
Status indication of SmartWire-DT master: Green and red LEDs
Status indication of SmartWire-DT network: Configurable green or red LED
Status indication of Supply voltage: LED
Number of modules
99 (SmartWire-DT)
Protocol
EtherCAT
Other bus systems
Station
IP, Station address, Fieldbus interface
SmartWire-DT master, SmartWire-DT network

Design verification

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
4.4 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
1 W

Electrical rating

Inrush current
44 A (for 2 ms)
Power loss
Normally 1 W
Rated control supply voltage
24 V DC (UPOW, -15 %/+20 %)
24 V DC (UAUX, -15 %/+20 %)
Rated operational current (Ie)
0.7 A
Rated operational voltage
Typically UAUX -0.2 V (for 24 V DC slaves)
14.5 V (± 3 % - SmartWire-DT)
Short-circuit protection
No, external fuse FAZ Z3, Supply voltage UAux
Yes, Short-circuit rating, SmartWire-DT supply voltage
Supply current - max
0.7 mA
Supply voltage at DC - max
28.8 V
Supply voltage at DC - min
20.4 V

Electro magnetic compatibility

Air discharge
8 kV, according to IEC 61131-2, level 3, ESD
Burst impulse
1 kV, SmartWire-DT cable, according to IEC/EN 61131-2, Level 3
2 kV, Supply cable, according to IEC/EN 61131-2, Level 3
1 kV
Contact discharge
4 kV, according to IEC/EN 61131-2, Level 2, ESD
Electromagnetic fields
10 V/m at 80 - 1000 MHz (according to IEC/EN 61131-2:2008)
1 V/m at 2.0 - 2.7 GHz (according to IEC/EN 61131-2:2008)
3 V/m at 1.4 - 2 GHz (according to IEC/EN 61131-2:2008)
Radiated RFI
10 V (IEC/EN 61131-2:2008, Level 3)
Radio interference class
Class A (EN 55011)
Surge rating
0.5 kV, Supply cable, Surge (IEC/EN 61131-2:2008, Level 1), EMC
Voltage dips
≤ 10 ms, Bridging voltage dips

Features & Functions

Features
Overload proof
Potential isolation (Fieldbus Interface)
Functions
For connection to an EtherCAT fieldbus as a slave
Operating mode
Address allocation via EtherCAT

General information

Degree of protection
IP20
Mounting method
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Rail mounting possible
Wall mounting/direct mounting
Screw fixing using fixing brackets ZB4-101-GF1 (accessories)
Overvoltage category
II
Pollution degree
2
Product category
SmartWire-DT coordinators
Repetition rate
1 s
Residual ripple
≤ 5 % (input voltage)
Suitable for
Safety functions
Terminal capacity
0.2 - 1.5 mm², solid
0.25 - 1.5 mm², flexible with ferrule
24 - 16 AWG, solid or stranded
Voltage type
DC

Safety

Explosion safety category for dust
None
Explosion safety category for gas
None
Potential isolation
Supply voltage UAUX: no
Between UPow and 15 V SmartWire-DT supply voltage: no
Protection against polarity reversal
Yes
Yes, for supply voltage (Siemens MPI optional)

Eksportér produktspecifikation