Vidensøgning
Download dokument () af 20
We make what matters work*

178051
Modelkode: XSPTU08S

Eaton xEnergy Main LV systems LV switchgear. Top panel, steel, D=800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178051
EAN
4015081733262
Product Length/Depth
662 mm
Product Height
76.5 mm
Product Width
172 mm
Product Weight
3.564 kg
Compliances
RoHS conform
Model Code
XSPTU08S

Yderligere oplysninger

Fitted with:
Cable entry
RAL-number
0
Suitable for
Roof planking
Bottom planking

Leveringsprogram

Color
Other

Technical data - mechanical

Material
Steel
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Surface finishing
Other

Eksportér produktspecifikation