Vidensøgning
Download dokument () af 20
We make what matters work*

178061
Modelkode: XSPTV41008

Eaton xEnergy Main LV systems LV switchgear. Sheet steel top plate, IP 42, width 1000 mm, depth 800 mm, powder-spray painted, RAL 7035, ventilated

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178061
EAN
4015081733361
Product Length/Depth
682 mm
Product Height
89 mm
Product Width
907 mm
Product Weight
7.039 kg
Compliances
RoHS conform
Model Code
XSPTV41008

Yderligere oplysninger

Fitted with:
De-aeration
RAL-number
7035
Suitable for
Bottom planking
Roof planking

Leveringsprogram

Color
Gray

Technical data - mechanical

Material
Steel
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1000 mm
Surface finishing
Powder coating

Eksportér produktspecifikation