Vidensøgning
Download dokument () af 20
We make what matters work*

178066
Modelkode: XTPPCCZ1-D800

Eaton xEnergy Main LV systems LV switchgear. Universal mounting plate, D = 800 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178066
EAN
4015081733415
Product Length/Depth
817 mm
Product Height
2043.3 mm
Product Width
54.5 mm
Product Weight
25.945 kg
Compliances
RoHS conform
Model Code
XTPPCCZ1-D800

Additional information

Features
Perforated

Technical Data - Mechanical

Material
Steel
Surface protection
Galvanized

Eksportér produktspecifikation