Vidensøgning
Download dokument () af 20
We make what matters work*

178067
Modelkode: XTPPCCZ1-D600

Eaton xEnergy Main LV systems LV switchgear. Universal mounting plate, D = 600 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178067
EAN
4015081733422
Product Length/Depth
617 mm
Product Height
2043.3 mm
Product Width
54.5 mm
Product Weight
19.377 kg
Compliances
RoHS conform
Model Code
XTPPCCZ1-D600

Yderligere oplysninger

Features
Perforated

Technical data - mechanical

Material
Steel
Surface protection
Galvanized

Eksportér produktspecifikation