Vidensøgning
Download dokument () af 20
We make what matters work*

178073
Modelkode: XPIX16BV3PN

Eaton xEnergy Main LV systems LV switchgear. Partition set, IZMX16/busbar, vertical, 3P+N

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178073
EAN
4015081733484
Product Length/Depth
102 mm
Product Height
270 mm
Product Width
112 mm
Product Weight
0.33 kg
Compliances
RoHS conform
Model Code
XPIX16BV3PN

Yderligere oplysninger

Fitted with:
Cable entry
RAL-number
0
Suitable for
Internal separation form 3a
Internal separation form 4a
Internal separation form 3b
Internal separation form 2b
Internal separation form 4b
Internal separation form 2a

Leveringsprogram

Color
Red

Technical data - mechanical

Construction type
Individual part
Material
Plastic
Modular spacing
12.5 mm
Number of height units
0
Suitable for enclosure building length/depth
102 mm
Suitable for enclosure building width
112 mm
Surface finishing
Untreated

Eksportér produktspecifikation