Vidensøgning
Download dokument () af 20
We make what matters work*

178082
Modelkode: XPC040802

Eaton xEnergy Main LV systems LV switchgear. Shroud circuit breaker cable connection area, HxW=450x800mm

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178082
EAN
4015081733576
Product Length/Depth
340 mm
Product Height
30 mm
Product Width
350 mm
Product Weight
1.437 kg
Compliances
RoHS conform
Model Code
XPC040802

Yderligere oplysninger

RAL-number
0

Leveringsprogram

Color
Other
Model
Other

Technical data - mechanical

Material
Plastic
Mounting position
Other

Eksportér produktspecifikation