Vidensøgning
Download dokument () af 20
We make what matters work*

178088
Modelkode: XPIX16CCB-BC-06

Eaton xEnergy Main LV systems LV switchgear. Vertical partition, 3x IZMX16, D=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178088
EAN
4015081733637
Product Length/Depth
550 mm
Product Height
2025 mm
Product Width
50 mm
Product Weight
20.293 kg
Compliances
RoHS conform
Model Code
XPIX16CCB-BC-06

Additional information

RAL-number
7035
Suitable for
Internal separation form 4a
Internal separation form 2b
Internal separation form 3a
Internal separation form 3b
Internal separation form 4b
Internal separation form 2a

Delivery program

Color
Gray

Technical Data - Mechanical

Construction type
Individual part
Material
Steel
Modular spacing
12.5 mm
Number of height units
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
50 mm
Surface finishing
Powder coating

Eksportér produktspecifikation